Skip to main content

Round Flow Cassette

The Round Flow cassette unit creates anbsp;high level of comfortnbsp;thanks to itsnbsp;360º radial air distribution.nbsp;It also offersnbsp;greater flexibilitynbsp;thanks to the possibility of easily closing one or more flaps via the remote controller. It has anbsp;decorative panel with a modern designnbsp;and isnbsp;ideal for commercial establishments shops, offices, restaurants, etc..

360º Comfort

The Round Flow cassette unit creates a high level of comfort due to:

1. 360º radial air distribution.

2. Horizontal air diffusion, resulting in less cold draughts.

3. The reduction in air speed results in less direct exposure to cold draughts in occupied areas.

4. Philosophy similar to that of a rotational diffuser.

Flexible installation

This new cassette unit offers greater flexibility thanks to the possibility of easily closing one or more flaps using the wired remote controller (BRC1E52A optional) to adapt it to the configuration of the room.

Ideal for commercial spaces

• This unit provides room comfort and saves energy. Ideal for commercial establishments (shops, offices, restaurants, etc.).

• Decorative panel with a modern design.

Presence and temperature sensor

The presence sensor (optional) adjusts the temperature or turns off the unit when nobody is in the room. Thanks to this new function, it is possible to save up to 27% on energy.

Self-cleaning decorative panel

Daikin was the first company to launch a self-cleaning decorative panel in the European market. Thanks to this panel, maintenance costs are further reduced, since the filter is automatically cleaned once a day. Dust particles can be easily removed using a vacuum cleaner without need to open the unit.

*For further information on dimensions, options, etc., please contact your authorised distributor.

Intuitive control with a premium design

  • Pure circle shape offers a sleek and stylish design 
  • Intuitive interface with touch button control
  • Measuring 85x85mm, this compact controller fits standard electrical installation boxes
Instalación de unidad Round Flow de cassette en tiendas
Instalación de unidad Round Flow de cassette en tiendas

Smart technologies to create a comfortable climate

With its 360° airflow, you will never experience cold draughts or inconsistent air distribution. The intelligent eye  detects and directs the airflow away from people, while the floor sensors ensure an even temperature from floor to ceiling.

 

Improved energy efficiency to increase your savings

Our Round Flow cassette unit is equipped with an exclusive self-cleaning filter panel that reduces maintenance costs and increases energy efficiency by up to 50%  compared to normal cassette units. The intelligent eye automatically changes the cassette unit to the energy-saving mode or turns it off when it detects an empty room, which reduces energy costs by up to 27%.

 

bg-image

Flexible design that fits into any room or installation

With the lowest installation height on the market, our Round Flow cassette unit blends seamlessly into the ceiling. Its flexible design allows for 2-, 3- or 4-way airflow, so that it can be installed in corners, adjacent to walls, or in irregularly shaped rooms.

 

Easy maintenance

Equipped with a special  self-cleaning filter, our Round Flow cassette unit ensures consistent operation and increases efficiency by up to 50%. The dust collected during the automatic daily cleanings is stored in a box that can hold up to up to 12 months’ worth of dust.

Forget the ladders and cleaning technicians. All you need to do to extract the dust from the box is hook it up to your regular vacuum cleaner.

 

bg-image

Real savings

Wolverhampton, United Kingdom.

After installing self-cleaning cassette units, this business noticed a 50% reduction in energy consumption, compared with their previous standard solution.

 

Engineered for comfort

The intelligent eye uses presence sensors to detect and direct the airflow away from people and eliminate cold draughts. Your system will switch automatically to energy-saving mode or turn itself off when it detects an empty room. Additional floor sensors ensure that the temperature remains constant from floor to ceiling.

 

bg-image

Balanced airflows

360° operation ensures a perfectly balanced airflow and simultaneously eliminates dead spots. The vertical auto-swing system automatically distributes the air evenly throughout the room and reduces temperature fluctuations. This results in fewer on/off cycles, reducing energy consumption and increasing savings.

 

Decorative panels (optional)

Download pdf leaflets (Spanish)