Skip to main content

Building information modelling BIM support

A full range of Daikin BIM objects that enable architects, consultants and installers to plan HVAC installations.

What is BIM?

BIM is an intelligent model-based process that provides insights to help consultants plan, design, construct and manage buildings and infrastructures. It is a complete 3D model that features valuable information about the building's specifications, such as building dimensions, electrical wiring and plumbing. BIM encourages collaboration and aims to reduce issues at the time of a building's construction, as well as save on time and money.

Advantages of BIM

Installers

You gain a competitive edge when BIM is demanded

Consultants

Direct access to data allows you to design and tailor systems to suit your building project

Customers

Keep up with the latest information to maintain and manage your installation

AutoCAD & BIM Revit

Our VRV and Applied systems ranges are available as BIM objects in Revit format, which means they can be used in Autodesk REVIT MEP and in AutoCAD 2D files.

Revit (BIM)

  • Use Revit to produce 3D plans, sections and elevations
  • This platform serves as a real-time preview of your building model with project-related data
  • Works in conjunction with AutoCAD to import and export DWG files

AutoCAD

  • The first step is to decide what type of sketch to make, e.g. a plan, section or elevation
  • Serves as a draft workflow, where drawings are created and edited independently

Daikin BIM library and ribbon

Our Daikin BIM library features an extensive collection of Daikin products and helps architects and consultants easily plan HVAC installations:

  • Our HVAC BIM objects are in accordance with the internationally recognised Revit standard (RSen)
  • Specific objects are available for regional standards, (e.g. NBS standard in the U.K.)
  • Objects are parametric which ensures small file sizes when placing multiple BIM object types
  • All objects include clearance zones to ensure there is enough space for maintenance after the installation
  • Air flow directions are clearly indicated and piping diameters can easily be switched between outer diameter (OP) and nominal diameter (DN)
  • Direct access to our objects from Autodesk Revit and increased flexibility via the Daikin ribbon

Tutorials on Daikin BIM objects

Get kick started with our Daikin BIM objects and find out about the basics below.

Tutorial 1 – How to load a type catalogue based product into Revit software

Tutorial 2 – How to load & place a type catalogue based product into Revit software via Daikin Ribbon

Tutorial 3 – How to place objects on the floor plan (face-based)