FWXV-ATV3
FWXM-ATV3
FWXT-ATV3
Daikin Altherma HPC is a heat pump convector that combines heating and cooling in one product.
Daikin Altherma HPC is combinable with underfloor piping and can replace outdated radiators. You can connect it to low-temperature heat pumps to reach higher capacities.
- What is a heat pump convector
- Small dimensions
- Discreet
- Perfect combination
What is a heat pump convector
The way a heat pump convector works is similar to a radiator, as both use convection to heat a room. A radiator creates convection by running water through its pipes. With a heat pump convector, a radiator’s convection process is faster because there is a small fan behind it speeding up the heating cycle.
A heat pump convector creates the same room temperature as a traditional radiator, but with lower water temperatures in the radiator, and in the long run, contribute to direct energy savings for users.
Small dimensions
Measuring 135 mm (depth), this heat emitter can fit in any house or apartment.
Discreet
As the unit reaches its set point, a continuous modulating fan gradually reduces its speed and creates less noise. The unit’s sound pressure measures 25db(A) at 1m when the fan is on a low-speed setting.
Perfect combination
This heat pump convector fits perfectly within the Daikin Altherma 3 range.
Also available in wall mounted application
Daikin Altherma HPC is a compact unit made of a design metal casing including all valves. Its wall hung application saves space on the floor for furnitures and decoration.
Depth of 129 mm is an outstanding technical achievement that ensures the best fitting into any residential dwelling.
When there is less heating demand, the unit modulates its airflow to slow down the fan rate, and in the process, lowers the operational sound. A standard ON/OFF fan running simultaneously at full speed can increase sound pressure.
And in concealed application
Discover
how discrete
the products are.
Daikin Altherma HPC can be installed in 4 different ways, allowing you to install it in almost all conditions. The unit can be positioned horizontally of vertically. For horizontal, in ceiling installation, 3 different possibilities are offered:
› Horizontal cover panel and vertical grill for air outlet
› Horizontal intake grill and vertical grill for air outlet
› Horizontal in and out grills for air outlet
Other benefits of the Daikin Altherma HPC
-
Daikin Altherma HPC_Product catalogue_ECPEN20-793B_EnglishPDF | 1.55MB