Skip to main content

Bibloc integrated design heat pump

The new indoor unit has reduced its dimensions and integrated the Hydrokit and Accumulator in a single unit, achieving a compact and aesthetic result. Daikin Altherma Bibloc can be specified both in new construction and refurbishment projects.

Outdoor Unit: ERHQ011-016B

Indoor Unit: EHVX-CB

Energy efficiency

The Daikin Altherma Bibloc integrated design low-temperature heatpump units are provided with energy efficiency class up A+

Advantages:

1. Its use is possible in different types of dwellings, being compatible with:

  • Radiant / cooling floor.
  • Duct-type fan coils for apartments.
  • Individual fan coil systems for each room.
  • Low-temperature radiators (55ºC).
  • HPC terminal units.

2. Daikin Altherma Bibloc can be specified in both new construction and refurbishment projects.

Integrated design

This new indoor unit has reduced its dimensions and integrated the Hydrokit and Accumulator in a single unit, achieving a compact and aesthetic result.