Skip to main content

Bibloc mural design heat pump

Enhanced COP/SEER. Optimised for extreme temperatures and with anti-freeze system. Wider operating range in any of the three modes: heating, SHW and cooling. Compatible with any indoor bibloc unit.

Outdoor Unit: ERHQ011-016BV3

Accumulator: EKHWS-D

Hidrokit: EHBX-CB

Accumulator: EKHWP300-500B/PB

Energy efficiency

The Daikin Altherma Bibloc mural design low temperature heat pump units are provided with energy efficiency class up A+

Advantages:

1. Its use is possible in different types of dwellings, being compatible with:

  • Radiant / cooling floor.
  • Duct-type fan coils for apartments.
  • Individual fan coil systems for each room.
  • Low-temperature radiators (55ºC).
  • HPC terminal units.

2. Daikin Altherma Bibloc can be specified in both new construction and refurbishment projects.

3. Compatible with solar energy

4. Allows the installation of vitrified steel accumulators.