Skip to main content

Bibloc overpowered integrated design

Enhanced COP/SEER. Optimised for extreme temperatures and with anti-freeze system.
Wider operating range in any of the three modes: heating, SHW and cooling.
Compatible with any indoor bibloc unit.

Outdoor Unit: ERLQ011-016C

Indoor Unit: EHVX-CB

Energy efficiency

The Daikin Altherma Bibloc overpowered integrated low temperature units are provided with energy efficiency class up A++

Advantages:

1. Enhanced COP/SEER. Optimised for extreme temperatures. Improved efficiency (COP = 5).

2. Wider operating range in any of the three modes: heating, SHW and cooling.

3. Condensate anti-freeze system using hot gas without resistance.

4. Compatible with any indoor bibloc unit.

Combination options for enhanced overpowered outdoor units with indoor units