Skip to main content

Bibloc overpowered mural design heat pump

Enhanced COP/SEER. Optimised for extreme temperatures and with anti-freeze system. Wider operating range in any of the three modes: heating, SHW and cooling. Compatible with any indoor bibloc unit.

Outdoor Unit: ERLQ011-016CV3

Accumulator: EKHWS-C

Hidrokit: EHBX-CB

Accumulator: EKHWP300-500B/PB

Energy efficiency

The Daikin Altherma Bibloc overpowered low temperature heat pump units are provided with energy efficiency class up A+++

Advantages:

1. Enhanced COP/SEER. Optimised for extreme temperatures. Improved efficiency (COP = 5).

2. Wider operating range in any of the three modes: heating, SHW and cooling.

3. Condensate anti-freeze system using hot gas without resistance.

4. Compatible with any indoor bibloc unit.

Combination options for enhanced overpowered outdoor units with indoor units