Skip to main content

Photovoltaic solar energy

There is a growing trend on the market towards the use of aerothermal energy as a system for air conditioning and domestic hot water.nbsp;As aerothermal systems only consume electricity, photovoltaic solar panels can be used to back up the facility and provide a complete solution that makes much better use of all energy generated, avoiding having to inject power into the grid.

Benefits of photovoltaic solar energy:

  • Renewable energy source.
  • Clean and environmentally friendly.
  • Very low operating costs.
  • Straightforward, economical maintenance.
  • Installable in new builds as well as retrofitted.
  • High-performance monocrystalline panels.

Technical Details

Physical details

1650 mm long, 991 mm wide, 35 mm deep and 16.2 kg in weight. Frame colour: black

Electrical details

Number of cells per module: 60

Cell type: Monocrystalline

Rated power (pmpp): 310 Wp

Module efficiency: 19%

Round off your solution with our photovoltaic sets

The perfect combination for the heat pump

Power guarantee

97% the first year, 0.7% per year up to year 25

Photovoltaic systems with microinverters

• Modularity: Option to upgrade capacity.

• Performance: Shading only affects the shaded module.

• Reliability: 25-year warranty.

• Easy installation: Plug & play system.

• Connectivity: Production monitoring via app.

• Safety: Works with very low DC voltages.

Photovoltaic systems with multistring inverte

• Connectivity: ModBus communication

• SmartGrid ready.

• Double maximum power point tracking.

• Includes consumption meter.