Skip to main content

Recovery units

VAM units are not only highly efficient, but also create a comfortable atmosphere thanks to their filtration systems.

Daikin's Ventilation with Enthalpy Heat Recovery systems, comply with the new LOT6 2018 and LOT11 2020 legal framework for greater efficiency and lower consumption. They make use of favourable indoor conditions to pre-treat the renewal air, resulting in significant energy savings. These highly efficient units have an optional CO2 sensor and 3 types of filters for improved indoor air quality.

ePM10 70% (M6) / ePM1 55% (F7) / ePM1 70% (F8)

Air quality leaflet