Skip to main content

R-32 heat pump capacity tables

Each of the multiple system's indoor units has an associated electronic expansion valve, located in the outdoor unit, which independently controls the capacity of each of them at all times. Independent temperature control.

2MXM40M / 2MXM50M

4MXM68-80N

3MXM40N

5MXM90N

3MXM52-68N

The data in these tables are measured in:

1] Air conditioning: indoor temperature 27 °CBS, 19 °CBH; outside temperature 35 °CBS.

2] Heating: indoor temperature 20 °CBS; outside temperature 7 °CBS, 6 °CBH.

3] Seasonal efficiency data in accordance with EN14825.

4] The power available for the compressor at any time is distributed between the indoor units that are functioning.

5] Data based on connection of indoor wall units: 15; 20; 25; 35, 42; 50, 60.

6] AEC: annual energy consumption based on seasonal functioning.

7] 220 / I / 50 power supply.