Skip to main content

Multi Daikin Emura II R-410 Units

The new generation of Daikin Emura is a climate control system that combines the most advanced technology with high energy efficiency (up to A+++), all accompanied by an elegant round design, perfect for any modern interior.

The new Daikin Emura, available in two finishes (silver with anthracite and white), is also characterised by its silent operation with a sound level of only 19dBA. 

FTXG-LS

FTXG-LW

Maximum comfort for each situation

In order to guarantee even distribution of air throughout the room and achieve maximum comfort, it has a three-dimensional air flow system whereby the vertical and horizontal movement of the flaps is automatically controlled and directs the air flow differently in accordance with the horizontal cooling or heating mode.

In addition, it has weekly programming and backlighting. All with a sophisticated design such as that of the Daikin Emura unit.

WIFI Control (optional)

The new Daikin Emura II unit includes Wi-Fi control for remotely supervising and controlling all its functionalities, by means of an application available for both Apple and Android. It is a wireless Plug & Play type of connection that stands out for its user-friendly interface which allows easy control of the unit, both at home and from any place (the street, the office, etc.). This guarantees optimum temperature at a given time and considerable energy savings thanks to its weekly programming from the application.

Intelligent colours

When the LED is red, the unit is in heating mode, blue in cooling mode, green in dehumidification mode and orange in timer mode.

Intelligent dual-function sensor

Daikin Emura includes an intelligent dual-function sensor that activates the energy saving mode when there is no one in the room and returns to its original parameter when it detects the presence of persons in the room. In addition, it diverts the air flow so that it does not fall directly on the occupants of the room, thereby avoiding unpleasant air flows.

Space between the unit and the ceiling of just 3 cm thanks to the new front panel opening mechanism.

Pdf Leaflet (Spanish)