ATX-KV
2AMX40G
ATXS-K
3AMX52E
Advantages of the multiple systems in all environments
> Enables the connection of various Indoor units to a single Outdoor unit.
> Reduction in required installation space and costs thereof.
> Energy consumption of up to 20% less than the combination of an indoor and outdoor unit separated into various split systems.
Heat pump
The heat pump makes it possible to air condition households quicker than traditional heating systems. In addition, it provides maximum comfort and offers greater energy savings and lower cost.
Efficiency Energy
CATEGORY A++, superior seasonal energy efficiency class, minimum energy consumption With a class A++ unit optimum comfort is achieved, considerable economic savings is achieved and pollutant emissions are reduced, contributing to the respect for the environment.