Quick and quality replacements
Whether you're a business owner or homeowner, it’s important to make sure your HVAC-R equipment is up to date and operating at full capacity. From complying to new regulations to incorporating the latest energy efficient technologies, we can upgrade your equipment to improve its reliability and lower costs in the long run.
1. Reuse drain pipes
Durable PVC pipes can be easily reused. Only flow tests are required.
2. Reuse refrigerant pipes
Pipes used for R-22 will also work with VRV-Q, thanks to lower operating pressures of the system.
3. Reuse refrigerant branch pipes
There are no restrictions when upgrading from a Daikin VRV system. Other VRF systems require branch pipes to withstand pressure up to 3.3 MPa.
4. Reuse remote control wiring
Reuse wiring when upgrading from a Daikin VRV system. In other cases, this will depend on the cable type.
5. Reuse indoor-outdoor wiring
Reuse when upgrading from a Daikin VRV system. In other cases, this will depend on the cable type.
6. Indoor units
Indoor units need to be replaced.
7. Outdoor units
Outdoor units need to be replaced.
Replacement solutions for homeowners
With our replacement solutions, homeowners can upgrade their heat pump with the latest technologies to achieve the ultimate in comfort. Installation costs remain low, as only indoor and outdoor units need to be changed.
As a homeowner, you can benefit from: