Skip to main content

ATX-KV Series Heat Pump R-410A

The units of the new Daikin KV Series stand out for their discreet rounded design which adapts to the style and décor of any home. 

ATX-KV

ARX-K

Inverter Technology

Daikin’s Inverter technology reduces energy consumption by 30% compared to traditional on/off systems.

Heat Pump

The heat pump makes it possible to air condition households quicker than traditional heating systems. In addition, it provides maximum comfort and offers greater energy savings and lower cost.

Very silent operation

Very silent operation with sound pressure level reduced to only 20 dBA.

Very silent operation of the outdoor unit

Reduces the noise emitted by the indoor unit during operation. This function is very useful for studying or sleeping.

Special dehumidification function

The ATX-KV units have a special air dehumidification function without modifying the room temperature.

Air purifier filter

The titanium apatite air purifier filter absorbs microscopic dust particles and even removes bacteria and viruses.

Powerfull Mode

Possibility of selecting Powerful mode for quick cooling or heating.

Energy Efficiency

The units of the new KV Series include the A++ seasonal efficiency label.

Pdf leaflet (Spanish)