FLXS-B / B9
FLXS-B / B9
RXS-L / L3
Features:
It can be installed on the ceiling or at the base of walls.
Extremely silent operation, both indoors -up to 28 dB(A)- and outdoors. “Silent mode" reduces the sound level of the indoor and/or outdoor unit by 3 dB(A).
The automatic air flow director ensures even temperature distribution.
“Silent mode" reduces the sound level of the indoor and/or outdoor unit by 3 dB(A).
The drainage tray can be disposed in a vertical or horizontal position.
Inverter PAM technology
Inverter PAM (pulse-amplitude modulation) technology enables enhanced cooling and heating efficiency and less energy consumption. We obtain maximum comfort with minimum consumption.
Deodorising filter
It is a deodorising and antibacterial filter that quickly neutralises tobacco and animal smells and also reduces the reproduction of the bacteria and micro-organisms trapped in the filter. If the effectiveness of the filter decreases, it can be restored by exposing it to sunlight.
Air purifier filter
The air purifier filter traps particles of up to 0.01 microns to purify the air of a room.
The filter is double-sided with an electrostatic air cleaning filter at the front and a deodorising activated carbon filter on the rear part.