FVXG-K
RXG-L
Features:
1. Radiation and convection heat transmission function: when this function is selected, the radiant panel is heated to a temperature of 50-55ºC.
2. Optimised for seasonal operation. SEER data provided in relation to efficiency at partial loads.
3. Can be wall-mounted or floor standing, thanks to its optional legs.
4. Ultra-low sound level and air flow.
5. Vertical auto-swing: allows us to choose whether the air will be automatically expelled from the upper part of the unit.
6. Econo mode.
7. Designer remote control: includes functions such as a weekly timer or lighting of the accessory to facilitate nighttime use.