Skip to main content

Sensira Series Heat Pump R-32

Daikin Sensira creates a perfect and comfortable indoor climate, while reducing the use of energy. 

FTXF-B/A

FTXC-B

RXF-B/A

RXC-B

How can this solution improve indoor air quality?

High Efficiency

Creating a fresh climate at home is about more than just pure comfort. Daikin systems are easy on your wallet and good for the environment too. The next-generation refrigerant R-32 and optimised compressors make sure you stay in your comfort zone.

Our products’ low energy consumption means lower energy bills for you reaching the highest energy effiency levels.

Low Sound

With sound pressure down to 21dBA the new FTXB-C operates almost unnoticed ensuring a good night’s sleep.

 

Control via App (optional)

Always in control, no matter where you are

The Daikin Online Controller application can control and monitor the status of your air conditioning and allows you to:

Monitor

  • The status of your air conditioner
  • Consult energy consumption graphs

Control

  • The operation mode, set temperature, fan speed and powerful mode, air direction and filtering (streamer) function
  • Remotely control your system

Schedule

  • Schedule the set temperature and operation mode with up to 6 actions per day for 7 days
  • Enable holiday mode
  • View in an intuitive mode
  • Demand control/power limitation

Clean Air

The Sensira unit contains 2 filters: the titanium apatite deodorising filter and the catechin filter.

Daikin’s titanium apatite deodorising filter removes airborne dust particles and decomposes the odours of tobacco and pets, for example. It also traps and even deactivates harmful organic chemical substances like bacteria, viruses and allergens to ensure you enjoy a steady supply of clean air.

 

Creating the perfect indoor climate is what Daikin units are all about. These wall mounted units are discreet and create a comfortable atmosphere with lower energy use.

 

New R-32 refrigerant, maximum efficiency

The R-32 refrigerant provides greater comfort and increased energy savings. Selecting an R-32 product reduces environmental impact thanks to its high energy efficiency.

The FTXC-B wall-mounted units adapt to the decoration and style of any home, thanks to its elegantly designed discreet front panel.

 

Pdf leaflet (Spanish)