Skip to main content

Daikin Altherma HT

Air source heat pump for high temperature heating (up to 80ºC) and production of ACS 

Indoor Unit: EKHBRD011-016AD

Accumulator: EKHTS200-260AC

Outdoor Unit: ERSQ011-016A

Accumulator: EKHWP300-500B/PB

Energy efficiency

The Daikin Altherma HT high temperature units are provided with energy efficiency class up A+

Features   

1. High-temperature heating (up to 80ºC) and SHW.

2. Can be connected to radiators.

3. Minimum installation costs (does not require construction work).

4. Three times more efficient than traditional heating.

5. Maximum safety (does not require gas / diesel tanks or chimneys).

A flexible solution

Daikin Altherma is a modular and flexible system capable of meeting all your heating needs, with or without sanitary hot water, and being seamlessly integrated with the old components of your heating system.

Heating and sanitary hot water

The Daikin Altherma HT solution can also produce sanitary hot water. The system will be seamlessly integrated with radiators and piping and the sanitary hot water installation of your home.

 

HEATING AND SANITARY HOT WATER

The Daikin Altherma HT solution can also produce sanitary hot water. The system can be easily integrated with both the radiators and piping and sanitary hot water installation of your home.