| ADEA50A2VEB | ADEA71A2VEB | ADEA100A2VEB | |||||
|---|---|---|---|---|---|---|---|
| Fan | External static pressure | High | Pa | 150 | 150 | ||
| Casing | Colour | Not painted (galvanised) | Not painted (galvanised) | ||||
| Material | Galvanised steel plate | Galvanised steel plate | |||||
| Dimensions | Unit | Height | mm | 245 | 245 | ||
| Width | mm | 1000 | 1400 | ||||
| Depth | mm | 800 | 800 | ||||
| Weight | Unit | kg | 35 | 46 | |||
| Fan | Air flow rate | Cooling | High | m³/min | 18 | 29 | |
| Medium | m³/min | 15 | 26 | ||||
| Low | m³/min | 12.5 | 23 | ||||
| Heating | High | m³/min | 18 | 29 | |||
| Medium | m³/min | 15 | 26 | ||||
| Low | m³/min | 12.5 | 23 | ||||
| External static pressure | Nom. | Pa | 30 | 40 | |||
| Sound power level | Cooling | dBA | 56 | 58 | |||
| Sound pressure level | Cooling | High | dBA | 30 | 34 | ||
| Medium | dBA | 28 | 32 | ||||
| Low | dBA | 25 | 30 | ||||
| Heating | High | dBA | 31 | 36 | |||
| Medium | dBA | 28 | 33 | ||||
| Low | dBA | 25 | 30 | ||||
| Piping connections | Liquid | OD | mm | 9.52 | 9.52 | ||
| Gas | OD | mm | 15.9 | 15.9 | |||
| Drain | VP20 (I.D. 20/O.D. 26) | VP20 (I.D. 20/O.D. 26) | |||||
| Drain-up height | mm | 625 | 625 | ||||
| Control systems | Infrared remote control | BRC4C65, BRC4C66 | BRC4C65, BRC4C66 | ||||
| Wired remote control | BRC1E53A, BRC1E53B, BRC1E53C, BRC1D52 | BRC1E53A, BRC1E53B, BRC1E53C, BRC1D52 | |||||
| Standard Accessories | Installation manual | 1 | 1 | ||||
| Washer for hanger bracket | 8 | 8 | |||||
| Operation manual | 1 | 1 | |||||
| Clamps | 4 | 4 | |||||
| Drain hose | 1 | 1 | |||||
| Insulation for fitting | 2 | 2 | |||||
| Metal clamp for drain hose | 1 | 1 | |||||
| Screws | 40 | 40 | |||||
| Sealing pads | 5 | 5 | |||||
| Power supply | Phase | 1~ | 1~ | ||||
| Power supply-=-Frequency | Frequency | 50 | 50 | ||||
| Power supply-=-Voltage | Voltage | 220-240/220 | 220-240/220 | ||||
| Standard Accessories | AAA dry-cell batteries | 3 | |||||
| Notes | (1) - Sound power level is an absolute value that a sound source generates. | ||||||
| (2) - See separate drawing for electrical data | |||||||