| EKHWP300B | EKHWP54419BA | EKHWP500B | |||||
|---|---|---|---|---|---|---|---|
| Tank | Water volume | l | 294 | 477 | 477 | ||
| Dimensions | Unit | Depth | mm | 615 | 790 | 790 | |
| Weight | Unit | Empty | kg | 53 | 71 | 76 | |
| Heat exchanger | Auxiliary solar heating | Operating pressure | bar | 3.0 | 3.0 | ||
| Internal coil volume | l | 3.9 | 3.9 | ||||
| Charging | Internal coil volume | l | 12.9 | 10.0 | 18.1 | ||
| Operating pressure | bar | 6.0 | 3.0 | 6.0 | |||
| Dimensions | Unit | Width | mm | 595 | 790 | 790 | |
| Tank | Material | Polypropylen | Polypropylen | Polypropylen | |||
| Maximum water temperature | °C | 85 | 85 | 85 | |||
| Dimensions | Unit | Height | Tank | mm | 1646 | 1658 | 1658 |
| Weight | Unit | Full | kg | 347 | 548 | 553 | |
| Heat exchanger | Domestic hot water | Operating pressure | bar | 10.0 | 10.0 | 10.0 | |
| Charging | Quantity | 1 | 1 | 1 | |||
| Quantity | 1 | 1 | 1 | ||||
| Tube material | Stainless steel (DIN 1.4404) | Stainless steel (DIN 1.4404) | Stainless steel (DIN 1.4404) | ||||
| Internal coil volume | l | 27.8 | 28.9 | 28.9 | |||
| Auxiliary solar heating | Quantity | 1 | 1 | ||||
| Tube material | Stainless steel (DIN 1.4404) | Stainless steel (DIN 1.4404) | |||||
| Mounting | Floor | Floor | |||||
| Heat exchanger | Charging | Tube material | Stainless steel (DIN 1.4404) | Stainless steel (DIN 1.4404) | Stainless steel (DIN 1.4404) | ||
| Casing | Material | Impact resistant polypropylene | Impact resistant polypropylene | Impact resistant polypropylene | |||
| Tank | Energy efficiency class | B | B | B | |||
| Casing | Colour | Traffic white (RAL9016) / Dark grey (RAL7011) | Traffic white (RAL9016) / Dark grey (RAL7011) | Traffic white (RAL9016) / Dark grey (RAL7011) | |||
| Notes | (1) - TKW = 10°C/TWW = 40°C/TSP = 50°C | (1) - TKW = 10°C/TWW = 40°C/TSP = 65°C | (1) - Heatloss according to EN12897 | ||||
| (2) - TKW = 10°C/TWW = 40°C/TSP = 60°C | (2) - TKW = 10°C/TWW = 40°C/TSP = 60°C | (2) - TKW = 10°C/TWW = 40°C/TSP = 50°C | |||||
| (3) - TKW = 10°C/TWW = 40°C/TSP = 65°C | (3) - For tapping volume 140l -<gt/> 5820 Wh (bath) / 8kW heat pump | (3) - TKW = 10°C/TWW = 40°C/TSP = 60°C | |||||
| (4) - For tapping volume 90l -<gt/> 3660 Wh (bath) / 8kW heat pump | (4) - TKW = 10°C/TWW = 40°C/TSP = 50°C | (4) - TKW = 10°C/TWW = 40°C/TSP = 65°C | |||||
| (5) - For tapping volume 140l -<gt/> 5820 Wh (bath) / 8kW heat pump | (5) - For tapping volume 90l -<gt/> 3660 Wh (bath) / 8kW heat pump | (5) - For tapping volume 140l -<gt/> 5820 Wh (bath) / 16kW heat pump | |||||
| (6) - Heatloss according to EN12897 | (6) - Heatloss according to EN12897 | (6) - For tapping volume 90l -<gt/> 3660 Wh (bath) / 16kW heat pump | |||||