| EWHQ100G-SS | |||||
|---|---|---|---|---|---|
| Cooling capacity | Nom. | kW | 87.3 | ||
| Heating capacity | Nom. | kW | 112 | ||
| Capacity control | Method | Step | |||
| Minimum capacity | % | 50.0 | |||
| Power input | Cooling | Nom. | kW | 22.4 | |
| Heating | Nom. | kW | 27.0 | ||
| EER | 3.90 | ||||
| COP | 4.15 | ||||
| ESEER | 4.70 | ||||
| Dimensions | Unit | Depth | mm | 2432 | |
| Height | mm | 1066 | |||
| Width | mm | 928 | |||
| Weight | Unit | kg | 519 | ||
| Operation weight | kg | 558 | |||
| Water heat exchanger - evaporator | Type | Plate heat exchanger | |||
| Water volume | l | 6 | |||
| Water heat exchanger - condenser | Type | Plate heat exchanger | |||
| Compressor | Type | Scroll compressor | |||
| Quantity | 2 | ||||
| Sound power level | Cooling | Nom. | dBA | 80 | |
| Sound pressure level | Cooling | Nom. | dBA | 64 | |
| Operation range | Evaporator | Cooling | Min. | °CDB | -8 |
| Max. | °CDB | 15 | |||
| Condenser | Cooling | Min. | °CDB | 25 | |
| Max. | °CDB | 55 | |||
| Refrigerant | Type | R-410A | |||
| Circuits | Quantity | 1 | |||
| GWP | 2087.5 | ||||
| Refrigerant charge | Per circuit | kg | 9.0 | ||
| Per circuit | tCO2Eq | 18.8 | |||
| Space heating | Average climate water outlet 35°C | General | SCOP | 4.08 | |
| Power supply | Phase | 3~ | |||
| Power supply-=-Frequency | Frequency | 50 | |||
| Power supply-=-Voltage | Voltage | 400 | |||
| Notes | (1) - Heating capacity, unit power input and COP are based on the following conditions: evaporator 5/10°C; condensor 40/45°C, unit at full load operation | ||||
| (2) - Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; entering condenser water temp. 30°C; leaving condenser water temp. 35°C; full load operation. | |||||