Specifications Table for EWYQ-CWN

EWYQ016CAWN
Cooling capacity Nom. kW 16.8
Capacity control Method   Inverter controlled
  Minimum capacity % 25
Power input Cooling Nom. kW 5.93
EER 2.84
Dimensions Unit Depth mm 774
    Height mm 1684
    Width mm 1370
Weight Unit kg 268
Casing Colour   Daikin White
  Material   Polyester coated galvanised steel plate
Air heat exchanger Type   Air cooled coil
Fan Quantity   1
  Type   Axial
Fan motor Drive   Direct drive
Compressor Quantity   1
  Type   Hermetically sealed scroll compressor
Operation range Air side Cooling Min. °CDB -5
      Max. °CDB 43
  Water side Evaporator Min. °CDB -10
      Max. °CDB 20
Sound power level Cooling Nom. dBA 78
Refrigerant Type   R-410A
  GWP   2087.5
  Circuits Quantity   1
Power supply Phase   3N~
  Power supply-=-Frequency Frequency   50
  Power supply-=-Voltage Voltage   400
  Voltage range Min. Min.   -10
    Max. Max.   10
Unit Starting current Unit-=-Starting current-=-Max Max   0.0
  Running current Unit-=-Running current-=-Max Max   22.2
Notes (1) - Excluding the water volume in the unit. This volume will guarantee suficient defrost energy for all applications, however, this volume can be multiplied by 0,66 if the heating sepoint is ≥ 45° C (eg. Fan coils)
  (2) - Condition: Ta 35°C - LWE 7°C ( DT = 5°C)
  (3) - No peak current because of inverter compressor
  (4) - This is PD between inlet & outlet connections of unit. It includes the water side heat exchanger pressure drop.
  (5) - Including piping + PHE; excluding expansion vessel
  (6) - Water can be used above 5°C. Between 0°C and 5°C a 30% glycol solution (propylene or ethylene) has to be used. Between 0°C and -10°C a 40% glycol solution (propylene or ethylene) has to be used (see installation manual and information related to OPZL opti
  (7) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C)
  (8) - Excluding water volume in the unit. In most applications this minimum water volume will have a satisfying result. In critical processes or in rooms with a high heat load though, extra water volume might be required. Refer to operation range for more info.
  (9) - Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C