| FBA50A2VEB / FBA50A2VEB / FBA50A2VEB / FBA50A2VEB / RZQ200C7Y1B | ||||
|---|---|---|---|---|
| Outdoor unit | RZQ200C | |||
| Cooling capacity | Nom. | kW | 20.0 | |
| Heating capacity | Nom. | kW | 23.0 | |
| Space cooling | Capacity | Pdesign | kW | 20.0 |
| SEER | 5.67 | |||
| Annual energy consumption | kWh/a | 2115 | ||
| Space heating (Average climate) | Capacity | Pdesign | kW | 11.2 |
| SCOP/A | 3.68 | |||
| Annual energy consumption | kWh/a | 4257 | ||
| Notes | (1) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m | |||
| (2) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m | ||||