Specifications Table for FDA-A / RZQ-C

FDA200AXVEB / RZQ200C7Y1B FDA250AXVEB / RZQ250C7Y1B
Cooling capacity Nom. kW 19.0
Heating capacity Nom. kW 22.4
Space cooling Capacity Pdesign kW 19.0
  SEER   4.60
  Annual energy consumption kWh/a 2478
Space heating (Average climate) Capacity Pdesign kW 16.7
  SCOP/A   3.40
  Annual energy consumption kWh/a 6875
Notes (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m
  (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m
Cooling capacity Nom. kW   22.0 (1)
Heating capacity Nom. kW   24.0 (2)
Space cooling Capacity Pdesign kW   22.0
  SEER     4.60
  Annual energy consumption kWh/a   2,869
Space heating (Average climate) Capacity Pdesign kW   17.5
  SCOP/A     3.40
  Annual energy consumption kWh/a   7,205
Notes   (3) - This value does not include decreasing capacity by defrost operation.