| FTXM42M2V1B | |||||
|---|---|---|---|---|---|
| Power input | Cooling | Nom. | kW | 0.035 | |
| Heating | Nom. | kW | 0.035 | ||
| Casing | Colour | White | |||
| Dimensions | Unit | Height | mm | 294 | |
| Width | mm | 811 | |||
| Depth | mm | 272 | |||
| Weight | Unit | kg | 10 | ||
| Fan | Air flow rate | Cooling | High | m³/min | 12.6 |
| Medium | m³/min | 9.5 | |||
| Low | m³/min | 7.1 | |||
| Silent operation | m³/min | 4.6 | |||
| Heating | High | m³/min | 13 | ||
| Medium | m³/min | 10.4 | |||
| Low | m³/min | 7.1 | |||
| Silent operation | m³/min | 5.3 | |||
| Sound power level | Cooling | dBA | 60 | ||
| Heating | dBA | 60 | |||
| Sound pressure level | Cooling | High | dBA | 45 | |
| Medium | dBA | 39 | |||
| Low | dBA | 30 | |||
| Silent operation | dBA | 21 | |||
| Heating | High | dBA | 45 | ||
| Medium | dBA | 39 | |||
| Low | dBA | 29 | |||
| Silent operation | dBA | 21 | |||
| Piping connections | Liquid | OD | mm | 6.35 | |
| Gas | OD | mm | 12.7 | ||
| Drain | 18 | ||||
| Control systems | Infrared remote control | ARC466A33 | |||
| Wired remote control | BRC944B2, BRC073A1 | ||||
| Standard Accessories | Installation manual | 1 | |||
| Wireless remote control | 1 | ||||
| AAA dry-cell batteries | 2 | ||||
| Operation manual | 1 | ||||
| Titanium apatite deodorizing filter | 1 | ||||
| Indoor unit fixing screws | 2 | ||||
| Mounting plate | 1 | ||||
| Remote control holder | 1 | ||||
| Power supply | Name | V1 | |||
| Phase | 1~ | ||||
| Power supply-=-Frequency | Frequency | 50 | |||
| Power supply-=-Voltage | Voltage | 220-240 | |||