| FVXG35K2V1B | |||||
|---|---|---|---|---|---|
| Power input | Cooling | Nom. | kW | 0.021 (1) (2) (3), 0.021 (1) (2) (3), 0.021 (1) (2) (3) | |
| Heating | Nom. | kW | 0.024 (1) (2) (3), 0.024 (1) (2) (3), 0.024 (1) (2) (3) | ||
| Casing | Colour | Fresh white (6.5Y 9.5/0.5) | |||
| Dimensions | Unit | Height | mm | 600 | |
| Width | mm | 950 | |||
| Depth | mm | 215 | |||
| Weight | Unit | kg | 22.0 | ||
| Fan | Air flow rate | Cooling | High | m³/min | 9.1 |
| Medium | m³/min | 7.2 | |||
| Low | m³/min | 5.3 | |||
| Silent operation | m³/min | 4.5 | |||
| Heating | High | m³/min | 10.2 | ||
| Medium | m³/min | 8.0 | |||
| Low | m³/min | 5.8 | |||
| Silent operation | m³/min | 5.0 | |||
| Sound power level | Cooling | dBA | 55 | ||
| Heating | dBA | 56 | |||
| Sound pressure level | Cooling | High | dBA | 39 | |
| Medium | dBA | 33 | |||
| Low | dBA | 27 | |||
| Silent operation | dBA | 24 | |||
| Heating | High | dBA | 40 | ||
| Medium | dBA | 33 | |||
| Low | dBA | 27 | |||
| Silent operation | dBA | 23 | |||
| Piping connections | Liquid | OD | mm | 6.35 | |
| Gas | OD | mm | 9.50 | ||
| Drain | 18 | ||||
| Control systems | Infrared remote control | ARC466A2 | |||
| Standard Accessories | Installation manual | 1 | |||
| Wireless remote control | 1 | ||||
| Installation plate | 1 | ||||
| Thermal insulation (thermal insulation tube) | 1 | ||||
| AAA dry-cell batteries | 2 | ||||
| Operation manual | 1 | ||||
| Titanium apatite deodorizing filter | 2 | ||||
| Drain hose | 1 | ||||
| Remote control holder | 1 | ||||
| Power supply | Name | V1 | |||
| Phase | 1~ | ||||
| Power supply-=-Frequency | Frequency | 50 | |||
| Power supply-=-Voltage | Voltage | 220-240 | |||
| Notes | (1) - 220V | ||||
| (2) - 230V | |||||
| (3) - 240V | |||||