| FXFA20A2VEB | FXFA25A2VEB | FXFA32A2VEB | FXFA40A2VEB | FXFA50A2VEB | FXFA63A2VEB | FXFA80A2VEB | FXFA100A2VEB | FXFA125A2VEB | |||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Piping connections | Liquid | Type | Flare connection | Flare connection | Flare connection | Flare connection | Flare connection | Flare connection | Flare connection | Flare connection | Flare connection | ||
| Gas | OD | mm | 9.52 | 9.52 | 9.52 | 12.70 | 12.70 | 12.70 | 12.70 | 15.90 | 15.90 | ||
| OD | mm | 6 | 6 | 6 | 6 | 6 | 6 | 6 | 10 | 10 | |||
| Decoration panel 2 | Dimensions | Width | mm | 950 | 950 | 950 | 950 | 950 | 950 | 950 | 950 | 950 | |
| Depth | mm | 950 | 950 | 950 | 950 | 950 | 950 | 950 | 950 | 950 | |||
| Piping connections | Gas | Type | Flare connection | Flare connection | Flare connection | Flare connection | Flare connection | Flare connection | Flare connection | Flare connection | Flare connection | ||
| Decoration panel 2 | Dimensions | Height | mm | 148 | 148 | 148 | 148 | 148 | 148 | 148 | 148 | 148 | |
| Power input - 50Hz | Cooling | At high fan speed | kW | 0.017 | 0.017 | 0.017 | 0.018 | 0.023 | 0.028 | 0.045 | 0.078 | 0.103 | |
| Decoration panel 3 | Weight | kg | 6.5 | 6.5 | 6.5 | 6.5 | 6.5 | 6.5 | 6.5 | 6.5 | 6.5 | ||
| Dimensions | Height | mm | 106 | 106 | 106 | 106 | 106 | 106 | 106 | 106 | 106 | ||
| Depth | mm | 950 | 950 | 950 | 950 | 950 | 950 | 950 | 950 | 950 | |||
| Decoration panel | Weight | kg | 5.5 | 5.5 | 5.5 | 5.5 | 5.5 | 5.5 | 5.5 | 5.5 | 5.5 | ||
| Decoration panel 2 | Model | BYCQ140E2GFW1, BYCQ140E2GFW1B | BYCQ140E2GFW1, BYCQ140E2GFW1B | BYCQ140E2GFW1, BYCQ140E2GFW1B | BYCQ140E2GFW1, BYCQ140E2GFW1B | BYCQ140E2GFW1, BYCQ140E2GFW1B | BYCQ140E2GFW1, BYCQ140E2GFW1B | BYCQ140E2GFW1, BYCQ140E2GFW1B | BYCQ140E2GFW1, BYCQ140E2GFW1B | BYCQ140E2GFW1, BYCQ140E2GFW1B | |||
| Decoration panel 3 | Model | BYCQ140E2P, BYCQ140E2PB | BYCQ140E2P, BYCQ140E2PB | BYCQ140E2P, BYCQ140E2PB | BYCQ140E2P, BYCQ140E2PB | BYCQ140E2P, BYCQ140E2PB | BYCQ140E2P, BYCQ140E2PB | BYCQ140E2P, BYCQ140E2PB | BYCQ140E2P, BYCQ140E2PB | BYCQ140E2P, BYCQ140E2PB | |||
| Dimensions | Width | mm | 950 | 950 | 950 | 950 | 950 | 950 | 950 | 950 | 950 | ||
| Decoration panel | Dimensions | Height | mm | 65 | 65 | 65 | 65 | 65 | 65 | 65 | 65 | 65 | |
| Decoration panel 2 | Weight | kg | 10.3 | 10.3 | 10.3 | 10.3 | 10.3 | 10.3 | 10.3 | 10.3 | 10.3 | ||
| Decoration panel | Dimensions | Depth | mm | 950 | 950 | 950 | 950 | 950 | 950 | 950 | 950 | 950 | |
| Sound pressure level | Heating | At low fan speed | dBA | 28.0 | 28.0 | 28.0 | 29.0 | 29.0 | 30.0 | 30.0 | 30.0 | 36.0 | |
| Piping connections | Drain | VP25 (O.D. 32 / I.D. 25) | VP25 (O.D. 32 / I.D. 25) | VP25 (O.D. 32 / I.D. 25) | VP25 (O.D. 32 / I.D. 25) | VP25 (O.D. 32 / I.D. 25) | VP25 (O.D. 32 / I.D. 25) | VP25 (O.D. 32 / I.D. 25) | VP25 (O.D. 32 / I.D. 25) | VP25 (O.D. 32 / I.D. 25) | |||
| Decoration panel | Model | BYCQ140E2W1, BYCQ140E2W1W, BYCQ140E2W1B | BYCQ140E2W1, BYCQ140E2W1W, BYCQ140E2W1B | BYCQ140E2W1, BYCQ140E2W1W, BYCQ140E2W1B | BYCQ140E2W1, BYCQ140E2W1W, BYCQ140E2W1B | BYCQ140E2W1, BYCQ140E2W1W, BYCQ140E2W1B | BYCQ140E2W1, BYCQ140E2W1W, BYCQ140E2W1B | BYCQ140E2W1, BYCQ140E2W1W, BYCQ140E2W1B | BYCQ140E2W1, BYCQ140E2W1W, BYCQ140E2W1B | BYCQ140E2W1, BYCQ140E2W1W, BYCQ140E2W1B | |||
| Air filter | Type | Resin net | Resin net | Resin net | Resin net | Resin net | Resin net | Resin net | Resin net | Resin net | |||
| Decoration panel | Dimensions | Width | mm | 950 | 950 | 950 | 950 | 950 | 950 | 950 | 950 | 950 | |
| Fan | Air flow rate - 50Hz | Cooling | At low fan speed | m³/min | 8.9 | 8.9 | 8.9 | 10.4 | 10.7 | 10.7 | 13.8 | 13.8 | 20.6 |
| At high fan speed | m³/min | 12.8 | 12.8 | 12.8 | 14.8 | 15.1 | 16.6 | 23.3 | 28.8 | 33.0 | |||
| Power input - 50Hz | Heating | At high fan speed | kW | 0.017 | 0.017 | 0.017 | 0.018 | 0.023 | 0.028 | 0.045 | 0.078 | 0.103 | |
| Sound pressure level | Cooling | At low fan speed | dBA | 28.0 | 28.0 | 28.0 | 29.0 | 29.0 | 30.0 | 30.0 | 30.0 | 36.0 | |
| Heating | At high fan speed | dBA | 31.0 | 31.0 | 31.0 | 33.0 | 33.0 | 35.0 | 38.0 | 43.0 | 45.0 | ||
| At medium fan speed | dBA | 29.0 | 29.0 | 29.0 | 31.0 | 31.0 | 33.0 | 34.0 | 37.0 | 41.0 | |||
| At medium fan speed | dBA | 29.0 | 29.0 | 29.0 | 31.0 | 31.0 | 33.0 | 34.0 | 37.0 | 41.0 | |||
| At high fan speed | dBA | 31.0 | 31.0 | 31.0 | 33.0 | 33.0 | 35.0 | 38.0 | 43.0 | 45.0 | |||
| Sound power level | Cooling | At high fan speed | dBA | 49.0 | 49.0 | 49.0 | 51.0 | 51.0 | 53.0 | 55.0 | 60.0 | 61.0 | |
| Casing | Material | Galvanised steel plate | Galvanised steel plate | Galvanised steel plate | Galvanised steel plate | Galvanised steel plate | Galvanised steel plate | Galvanised steel plate | Galvanised steel plate | Galvanised steel plate | |||
| Weight | Unit | kg | 18 | 18 | 18 | 19 | 21 | 21 | 24 | 24 | 26 | ||
| Dimensions | Unit | Depth | mm | 840 | 840 | 840 | 840 | 840 | 840 | 840 | 840 | 840 | |
| Width | mm | 840 | 840 | 840 | 840 | 840 | 840 | 840 | 840 | 840 | |||
| Height | mm | 204 | 204 | 204 | 204 | 204 | 204 | 246 | 246 | 288 | |||
| Heating capacity | Total capacity | At high fan speed | kW | 2.50 | 3.20 | 4.00 | 5.00 | 6.30 | 8.00 | 10.00 | 12.50 | 16.00 | |
| Cooling capacity | Total capacity | At high fan speed | kW | 2.20 | 2.80 | 3.60 | 4.50 | 5.60 | 7.10 | 9.00 | 11.20 | 14.00 | |
| Refrigerant | GWP | 675.0 | 675.0 | 675.0 | 675.0 | 675.0 | 675.0 | 675.0 | 675.0 | 675.0 | |||
| Type | R-32 | R-32 | R-32 | R-32 | R-32 | R-32 | R-32 | R-32 | R-32 | ||||
| Standard Accessories | Washer for hanger bracket | 8 | 8 | 8 | 8 | 8 | 8 | 8 | 8 | 8 | |||
| Wire clamp material | 7 | 7 | 7 | 7 | 7 | 7 | 7 | 7 | 7 | ||||
| Clamp for drain hose | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | ||||
| Clamps | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | ||||
| Drain hose | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | ||||
| Installation and operation manual | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | ||||
| Installation guide | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | ||||
| Insulation for fitting | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | ||||
| Screws | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 4 | ||||
| Sealing pads | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | ||||
| Current - 50Hz | Maximum fuse amps (MFA) | A | 6 | 6 | 6 | 6 | 6 | 6 | 6 | 6 | 6 | ||
| Power supply | Phase | 1~ | 1~ | 1~ | 1~ | 1~ | 1~ | 1~ | 1~ | 1~ | |||
| Power supply-=-Frequency | Frequency | 50/60 | 50/60 | 50/60 | 50/60 | 50/60 | 50/60 | 50/60 | 50/60 | 50/60 | |||
| Power supply-=-Voltage | Voltage | 220-240/220 | 220-240/220 | 220-240/220 | 220-240/220 | 220-240/220 | 220-240/220 | 220-240/220 | 220-240/220 | 220-240/220 | |||
| Notes | (1) - Values are valid for the factory setting. | (1) - Values are valid for the factory setting. | (1) - Values are valid for the factory setting. | (1) - Values are valid for the factory setting. | (1) - Values are valid for the factory setting. | (1) - Values are valid for the factory setting. | (1) - Values are valid for the factory setting. | (1) - Values are valid for the factory setting. | (1) - Values are valid for the factory setting. | ||||