| RZQ200C7Y1B | |||||
|---|---|---|---|---|---|
| Dimensions | Unit | Height | mm | 1680 | |
| Width | mm | 930 | |||
| Depth | mm | 765 | |||
| Weight | Unit | kg | 183.0 | ||
| Compressor | Type | Hermetically sealed scroll compressor | |||
| Operation range | Cooling | Ambient | Min. | °CDB | -5.0 |
| Max. | °CDB | 46.0 | |||
| Heating | Ambient | Min. | °CWB | -15.0 | |
| Max. | °CWB | 15.0 | |||
| Sound power level | Cooling | dBA | 78.0 | ||
| Heating | dBA | 78.0 | |||
| Refrigerant | Type | R-410A | |||
| Charge | kg | 8.3 | |||
| GWP | 2087.5 | ||||
| Charge | tCO2Eq | 17.3 | |||
| Piping connections | Liquid | OD | mm | 9.52 | |
| Gas | OD | mm | 22.2 | ||
| Piping length | OU - IU | Max. | m | 100 | |
| System | Chargeless | m | 30 | ||
| Standard Accessories | Installation manual | 1 | |||
| Connection pipes | 4 | ||||
| Power supply | Phase | 3N~ | |||
| Power supply-=-Frequency | Frequency | 50 | |||
| Power supply-=-Voltage | Voltage | 380-415 | |||
| Current - 50Hz | Current - 50Hz-=-Maximum fuse amps (MFA) | Maximum fuse amps (MFA) | 25 | ||