Conveni-Pack is the comprehensive solution for small and large convenience stores. IT combines all the necessary equipment for refrigerating, freezing, air conditioning and heating commercial premises with a single unit.
Advantages
Conveni-Pack is a compact and silent solution that integrates medium- and low-temperature cooling and climate control (including heating) in a single system.
01
Fully scalable from intermediate-sized applications.
02
Reduction in electricity consumption.
03
Less CO2 emissions.
04
Frees up electricity for other uses.
05
Space savings and flexible installation.
06
Greater comfort inside the store.
07
Silent operation (night-time mode).
08
Pressure available for inside installation (78 Pa).
09
Cooling distances: 30 m vertical and 130 m horizontal.