ZEAS condensing units with inverter capacity regulation are appropriate for multi-service cooling systems, capable of adapting compressor and fan consumption to the specific capacity of the cooling system.
Advantages
01
High performance
02
Small size
03
Resistant and reliable design
04
A fully equipped and easy-to-install solution
05
Low operating noise level
06
DC Scroll Inverter compressor with economiser to increase energy efficiency, reliability and system performance.
07
Variable VRV® refrigerant volume technology for maximum application flexibility
08
Applications: Self-Service, Supermarkets and commercial Cooling
09
Power: From 5 to 20 HP
10
Evaporation temperatures: From -45 to 10 ºC
11
Anti-corrosion treatment
12
Cooling distances: 35 m vertical and 130 m horizontal