Energy savings
The Swing and Scroll compressors are actuated with a new motor that offers enhanced performance and greater energy efficiency.
Four neodymium magnets are used, more powerful than ferrite magnets.
Drain pump
It includes a built-in drain pump that raises water up to a height of 500 mm above the unit pan.
Seasonal energy efficiency
Exterior units designed to offer greater seasonal efficiency (SEER/SCOP).
Additionally
1. It leaves the maximum free space on ceilings and walls for furniture, décor and other complements.
2. The Inverter control makes it possible to respond to temperature differences of +-0.5ºC.
3. “Night Quiet” mode.
4. It can be configured so that the night mode is activated automatically or according to the timetable entered by the user.
5. Maximum comfort: one or two flaps can be closed individually.
6. The air can be distributed at 5 different angles between 0 and 60°.
7. Higher efficiency and comfort thanks to the possibility of selecting the evaporation and condensation temperatures.