FDXM-F9
Features:
This low silhouette unit is installed on the roof. It hardly shows: in fact, only drive and return grids are visible. Consequently, this system is discreetly combined with any type of decoration, leaving the maximum space available on the floor and wall to place furniture, decoration and other accessories.
Intuitive control with a premium design
- Pure circle shape offers a sleek and stylish design
- Intuitive interface with touch button control
- Measuring 85x85mm, this compact controller fits standard electrical installation boxes
Additionally
1. Rear or bottom suction.
2. Pre-cut outdoor air inlet.
3. Extremely silent units, both indoors and outdoors.
4. Washable, long-lasting filter.
5. Operation during absence saves energy when there are no occupants in the room.
6. Remote control included with the unit.