Skip to main content

Ducted low silhouette

More silent and efficient ducted units

FBA-A

ADEA-A

Features

The units in the low silhouette duct range adapt, within a few parameters, to the pressure available to provide maximum comfort at all times. 

This reduces the sound level as well as the energy consumption by lowering the fan speed. All this contributes to the fact that both the SEER and the SCOP as a whole increase, that is, the overall system returns are increased.

With standard three-speed inverter fan for maximum comfort.

Exterior units with a single fan

Due to their small size, especially in height, they are ideal for placement in any space and easier to transport.

Maximum energy efficiency

Energy efficient units with A + label. Reduction of energy consumption thanks to the inverter DC inverter.

Advantages

1. More compact: just 245 mm high.

2. The static pressure of up to 150 Pa facilitates the use of flexible ducts of various lengths: ideal for medium-sized shops and offices.

3. Adapts perfectly to any interior décor style: only the suction and discharge grilles are visible

4. Silent operation: minimum noise pressure level 29 dBA.

5. Easy to install thanks to the automatic pressure adjustment available.

6. The built-in air filter removes dust particles to guarantee a constant supply of clean air.

Download pdf leaflets (Spanish)