Skip to main content

Gran Sky Air twin combinations

Various indoor units can be combined with an outdoor unit using twin, triple and double twin installations. All the indoor units of any of the combinations are controlled through a single controller. 

Twin scheme (example RZAG / RZASG)

Triple scheme (example RZAG / RZASG)

Double Twin Scheme (example RZAG / RZASG)

L max total (model 71): 55 m.

L max total (models 100, 125, 140): 85 m.

Valid values for twin, triple, double twin