FFA-A
600 x 600 mm modular panel for standard ceiling.
It allows selection between 2, 3 or 4 air outlets in order to best adapt to the shape of the room.
Additionally
1. Dual-function intelligent sensor: temperature and presence.
2. It leaves the maximum free space on ceilings and walls for furniture, décor and other complements.
3. It only occupies one panel of the drop ceiling without invading any adjacent panel.
4. It adapts perfectly to any interior décor.
5. Extremely silent units, both indoors and outdoors.
6. Flexible unit: it is possible to open or close any of the four slats individually.
7. Air quality: includes advanced filters for trapping dust particles, thereby guaranteeing clean air. Also, a special program makes it possible to reduce humidity levels without variations in temperature.
Intuitive control with a premium design
- Pure circle shape offers a sleek and stylish design
- Intuitive interface with touch button control
- Measuring 85x85mm, this compact controller fits standard electrical installation boxes
Exclusive design
Designed in Europe for Europe, our Fully Flat Cassette blends in seamlessly with standard architectural ceiling tiles. Its slim design only extends 8 mm from the ceiling and won the Universal Design Award in 2014, and the German Design Special Award in 2016. Available in white or silver, the unobtrusive design of our Fully Flat Cassette is ideal for any building interior.
- Intelligent sensors
- Individual flap control
- Silent operation
Intelligent sensors
The optional intelligent sensors use a presence sensor to detect and direct the airflow away from people and eliminate cold draughts. Your system will switch automatically to energy-saving mode or turn itself off when it detects an empty room. An additional floor sensor ensures that the temperature remains constant from floor to ceiling.
Individual flap control
The adjustable air discharge flaps, mean that you can create different airflow patterns for installation in corners, adjacent to walls or in irregularly shaped rooms. This feature is especially useful when you rearrange your interior, because you can adjust the airflow patterns without moving the unit.
Silent operation
With only 25 dBA, our integrated cassette unit is the quietest cassette unit available today for the commercial market.