Skip to main content

Seasonal Classic vertical floor standing

The Sky Air FVQ-C vertical floor standing indoor units are speciallynbsp;designed to be easily installed in shops, offices and marquees with high ceilings or without drop ceilings.nbsp;They stand out for theirnbsp;extremely silent operationnbsp;and include a high-efficiency long-lasting filter that reduces maintenance needs and costs. Optimisednbsp;seasonal efficiencynbsp;the year round. Also,nbsp;it can be installed both in new and existing buildings.

  FVA-A

RZQSG100-125L9V1

RZQSG71L3V1

RZQSG140L9V1

Additionally

 

1. Optimised seasonal efficiency the year round.

2. This unit provides room comfort and saves energy. Ideal for commercial establishments (shops, offices, restaurants, etc.).

3. It can be installed both in new and existing buildings.

4. During startup, the room can be rapidly cooled or heated. Once the temperature of the room has reached its set point adjustment, the low-consumption operation begins to save energy. 

5. Better air distribution.

6. Decreased variation in temperature through the UP function (via the remote controller).

7. An optional adapter is not required for the DIII-net connection with centralised controls.

8. Greater efficiency and comfort thanks to the possibility of selecting the evaporation and condensation temperatures.

9. Ideal for tents, offices and tents with high ceilings or without false ceilings.

Download pdf leaflet (Spanish)