Advantages
1. High external static pressure (ESP) allows flexible installation with a duct up to the ceiling.
2. They require very little installation space: the unit has a depth of only 200 mm.
3. The connection port facing downwards eliminates the need to connect ancillary piping.
Intuitive control with a premium design
- Pure circle shape offers a sleek and stylish design
- Intuitive interface with touch button control
- Measuring 85x85mm, this compact controller fits standard electrical installation boxes