Skip to main content

Wall mounted units

The indoor wall units are the ideal solution for shops, restaurants or offices without drop ceilings. Flat front panel with a modern design that can be easily removed and cleaned. The new outdoor units allow optimised seasonal efficiency the year round. The Seasonal Classic series already fulfils the eco-friendly design requirements imposed by the EU. 

Indoor units

1. Optimised seasonal efficiency the year round.

2. Ideal solution for shops, restaurants or offices without drop ceilings.

3. Flat front panel with a modern design.

4. The front panel can be easily removed and cleaned.

5. An optional adapter is not required for the DIII-net connection with centralised controls.

6. Up to three fan speeds can be selected.

 

Outdoor units

1. Outdoor units optimized to offer better seasonal efficiency (SEER / SCOP).

2. The Seasonal Classic series already fulfils the eco-friendly design requirements imposed by the EU for 2014. Once again, Daikin anticipates legislative requirements.

3. Possibility of reusing R-22 or R-407C technology.

4. Up to -15°C in heating mode.

5. Maximum pipe length of up to 50 metres.

6. Reduction in energy consumption through the i-Demand function.

7. Greater efficiency and comfort thanks to the possibility of selecting the evaporation and condensation temperatures.

Download pdf leaflet (Spanish)