Efficient units
Our Daikin coolers use heat pump and Inverter technologies, and optional heat recovery to optimize the efficiency of the unit, manage energy efficiency and operating costs and reduce carbon emissions.
Heat pump technology uses renewable energy sources to save energy and lower costs. Inverter technology allows the unit to operate at partial load, reducing energy consumption, operating costs and CO2 emissions by up to 25%.
Manufactured for you
With more than 150 different options, such as additional pumps, soundproof systems, transport options, heat recovery, fast restart and more, it is easy to customize the cooler in accordance with the application, environment and needs. We always work with you to provide a solution that fulfils your requirements.
Total reliability
With our zero-defect policy in place, all of our units are factory-tested to assure you the highest quality operation. Each unit component is carefully structured to endure even the most demanding situations.
Exclusive technologies
All Daikin units are designed using cutting-edge technologies. Since we develop everything in-house, we can continuously improve our products and technology, such as our Daikin Inverter screw compressor, our heat exchanger and condensation battery technologies.
EWAT-B Chiller Series
A new generation of air cooled scroll chillers with environmental-friendly R-32 refrigerant.
EWYD-4Z Air to water Multipurpose unit
4-pipe system solution with full inverter technology for independent and simultaneous cooling and heating all year round
DZ Chiller Series
Centrifugal oil free inverter water cooled chiller range that incorporates a number of advanced technology features that are unique in the market.
Daikin’s remote monitoring and control for chiller plants and air handling units
Using Daikin’s remote monitoring results in optimum use and costs over the system’s entire lifetime while increasing efficiency and reliability.
iCM intelligent Chiller Manager for chiller plant rooms
Optimise the performance and increase the reliability of your chiller plant room with our factory-engineered system control.
iCM helps you reduce energy costs and increase the lifetime of your equipment.
Learn more
-
400 - Applied Systems_Interactive product cataloguePDF | 68.41MB