Saltar al contenido principal

Daikin Altherma 3 H

The heat pump standard in high capacity.

COMFORT

» Heating production of 60°C down to -10°C outside temperature

» Heating only, reversible (cooling) and bizone models available

» Silent outdoor unit : 42 dB(A)*

» Easy control via the Madoka thermostat (white, silver-grey or black)

» Outdoor unit operation range down to -28°C

*Sound pressure at 5m from the unit, 1,5m from the ground

EASY TO USE AND TO MAINTAIN

» Reduction of the installation time: configuration assistant via the Heating Solutions Navigator (HSN)

» Fully equipped product with a magnetic filter and a antigel valve (option)

CONNECTIVITY

» Control the product remotely with your smartphone or tablet thanks the the LAN accessory. 

ECONOMICAL

» Up to A+++ in heating at 35°C / A++ at 55°C

» HP Keymark certified