Product Features
- Optimised design for R-32 refrigerant
- Optional automatic filter cleaning panel results in higher efficiency & comfort and lower maintenance costs.
- Two optional intelligent sensors improve energy efficiency and comfort
- Widest choice ever in decoration panels: designer panels in white (RAL9010) and black (RAL9005) and standard panels in white (RAL9010) with grey louvers or full white
- Individual flap control: flexibility to suit every room layout without changing the location of the unit!
- Bigger flaps and unique swing pattern improve equal air distribution
- Lowest installation height in the market: 214mm for class 20-63
- Optional fresh air intake
- Standard drain pump with 675mm lift increases flexibility and installation speed
Benefits
Documentation
Sorry, we could not find any documents.