The new connected Daikin air purifiers: MCK70Z and MC80Z
Daikin has entered into a new era of air purification, an era which promises purified healthier air with complete peace of mind. The two new plug-and-play air purifier models connect to Daikin’s Onecta app, which allows you to control, monitor, and schedule air purification through a smartphone or tablet. Furthermore, you are constantly updated on the air you breathe through real-time monitoring of both indoor and outdoor air quality.
Comparar modelos (1)
Comparar modelos
Colores
Colores
Compare
Key features of our latest air purifiers
Connected Daikin air purifiers: MCK70Z & MC80Z with app control
1. Smart Connectivity with the Daikin Onecta App
Our trusted air purification technology is now enhanced with app connectivity. The new MC80Z and MCK70ZH/W models can be controlled via the Daikin Onecta App, allowing you to manage your air purifier directly from your smartphone or tablet. Enjoy clean, purified air at your fingertips!
2. Minimalist Design to Complement Any Space
Designed with sleek, modern aesthetics, these air purifiers blend seamlessly into any interior. Whether it's your bedroom, living room, or workspace, they add both style and health benefits to your environment.
3. Intuitive Panel with PM2.5 Monitoring
Fine particulate matter (PM2.5) can pose serious health risks as it is invisible to the naked eye. These units are equipped with Daikin's innovative "Daikin Eye" and advanced PM sensors, which indicates the air quality in your space, giving you peace of mind.
4. Advanced Three-Step Purification System
Using patented Streamer Technology, Daikin purifiers capture harmful particles with a high-performance electrostatic HEPA filter and break them down through oxidation for cleaner, healthier air.
5. Ultra-Quiet Operation and Wide Coverage
The MC80Z operates as quietly as 19 dBA and covers areas up to 124 m², while the MCK70ZH/W offers a whisper-quiet 18 dBA performance and covers up to 96 m².
6. Humidification Feature for Enhanced Comfort (MCK70ZH/W only)
The MCK70ZH/W model includes a built-in humidifier, adding moisture to the air to prevent dry throats and skin. This feature is particularly beneficial in insulated spaces where indoor humidity tends to drop.
Enjoy four features thanks to the app connectivity
- Control
- Monitor
- Schedule
- Real-time outdoor air quality data
Standing too far away from your air?
Control the air purifier from wherever you are! Adapt settings such as operation mode, fan speed, functions.
Wondering what kind of air are you breathing?
Receive a thorough overview of how the system is performing and get access to the PM2.5 levels via graphs
Coming back from a vacation and want to get back to a healthier indoor environment?
Schedule your operations based on when you arrive home. Set up a programme outlining when the system should operate, and create up to six actions per day.
Wondering when you should keep the windows closed in peak pollen seasons?
Thanks to our partnership with Google Maps, you can access real-time outdoor air quality data, and also pollen levels, through the Daikin Onecta app.
How does a Daikin air purifier work?
Daikin air purifiers can help fight against respiratory diseases, pollen and other seasonal allergies. A three-step approach reduces fine, harmful particles:
Connected Daikin air purifiers: MCK70Z & MC80Z with app control
1. Powerful suction
Our Daikin Air Purifiers powerfully take in air from three different directions, thus ensuring coverage of large filtration area
2. Capture of pollutants
Our electrostatic HEPA filter effectively captures dust and pollutants. It can remove 99,97% of harmful particles down to a size of 0.3μm*. The deodorising filter absorbs and decomposes odour.
3. Decomposition
Daikin’s Streamer technology decomposes, by oxidation, harmful substances caught on the filter
At Daikin, we believe in creating a common ecosystem for all your needs, from heating & cooling to purified air
If you’re already using a Daikin heat pump, here’s a major advantage: our air purifiers’ app connectivity allows you to control all your Daikin devices through the same Daikin Onecta App. Managing your home’s comfort has never been easier—everything is conveniently at your fingertips in one app. That’s true comfort, simplified.
Discover our air purifiers at discounted prices
Comparar modelos (1)
Comparar modelos
Colores
Colores
Compare
* Electrostatic HEPA filtration effect claims:
99.97% is a is removal performance of filter and not removal performance for entire room.
Replacement lifetime is verified by test method based on Japan Electrical Manufacturers' Association Standard JEM1467.
The Daikin Air Purifier is not a medical device and is not meant to be used as a substitute to any medical or pharmaceutical treatment.