Saltar al contenido principal

Onecta

Onecta app set

¿Qué incluye?
Install our easy-to-use Onecta app on your phone for complete control, wherever you are

Beneficios

Monitor your energy consumption
Voice controls with Amazon Alexa or Google Assistant
Multi-room control in several homes
Monitor outdoor air quality and pollen levels
Share access with family and friends

Features

Control
Control your climate from any place, at any time.

Always in control from anywhere

Use the Onecta app* for complete control, wherever you are. Amazon Alexa or Google Assistant voice control lets you be hands-free.

*App functions may vary depending on the unit.

Monitor your energy usage

User-friendly graphs and icons help you see where you can make energy savings.

Man sitting on a sofa using the Onecta app on his mobile phone

More information

If you’re on an Apple device, go to the App Store or tap the Google Play icon if you’re on Android. Simply tap 'search' and type Onecta to find the app, then tap on the icon to download it to your device. Once it’s installed, open the Onecta app and you’re good to go.

No! Furthermore, our air-to-air heat pumps (also known as air conditioners) can help reduce the symptoms of allergies. Daikin integrates multiple filters in all its air conditioning units: titanium deodorising filters, silver allergen filters and flash streamers remove dust and capture bacteria. With proper air conditioning maintenance, and as long as they are cleaned regularly, these filters will provide cleaner, healthier air for everyone to breathe.

Yes, heat pumps can connect to either old or new radiators.

If you already have radiators in your home, high-temperature heat pumps or hybrid heat pumps (if you’re replacing a gas boiler) can easily connect to them and use existing piping without the need to replace the radiators or carrying out additional works.

The typical lifespan of a heat pump is generally between 15 and 20 years, though this depends on a number of factors. For example, maintenance. Although heat pumps are a low-maintenance solution, an annual check-up by your installer or service partner will help maximise its lifespan.

Yes, heat pumps can be used for cooling, but this depends on the type of emitters you have.

For example, the ideal emitter for cooling with low- or high-temperature heat pumps is a heat pump convector (also known as a fan coil unit). This works similarly to a traditional radiator with the added benefit that it can both heat and cool a room.

Some hybrid heat pumps can connect to air-to-air heat pump (also known as air conditioners), which are another popular heating and cooling solution.

Set schedules

Set schedules to change the temperature and other settings to suit your needs. Lowering the temperature before bedtime could improve the quality of your sleep.

Always in control

Download the free Onecta app now for complete control over your Daikin products

Discover compatible units

Check which units can be connected to the Onecta app, ensuring a simple and convenient experience.

More Daikin room controllers

Colores disponibles
Enjoy intuitive controls in a sleek and elegant design with this award-winning compact wired room thermostat