- Daikin Altherma ST Thermal store
- Domestic hot water tank
Daikin Altherma ST Thermal store
Compatible with any heating system, this unit features ECH₂O technology with an anti-legionella tank to deliver fresh, clean water. Smart-grid functionality increases its efficiency during low-energy periods.

Domestic hot water tank
Providing efficient water heating from 10°C to 50°C in only 60 minutes, this tank’s high-quality insulation reduces heat loss. When needed, it can also heat water to 60°C to prevent bacterial growth.