Intuitive control with a premium design
- Pure circle shape offers a sleek and stylish design
- Intuitive interface with touch button control
- Measuring 85x85mm, this compact controller fits standard electrical installation boxes
Advanced settings and commissioning can be easily done via your smartphone
Three colours to match any interior design
No matter your interior design, the Daikin controller will match it. Silver gives an additional touch to stand out in any interior or application, while Black is an ideal match for darker, stylish interiors. White offers a sleek, modern look.
Award-winning design
The wired controller earned an IF design award and Reddot Product Design Award for its innovative design. These awards represent two of the most prestigious and largest design competitions in the world.
For maximum ease of use
- Connect with your smartphone via BLE (Bluetooth Low Energy) communication
- Visual interface helps you schedule, set point restriction and offers other settings for advanced users / technical managers
- Easy and time-saving commissioning for installers
Easily set advanced settings
Setting and finetuning your controller is simple and helps you attain higher energy savings and more comfort. The system can host up to three different temperature schedules, and enables you to restrict menu functions individually. You can also set your outdoor unit to a quiet mode and track the energy consumption.
Easy and time saving commissioning
Installers can quickly set all the parameters of the system. The interface on your smartphone enables you to work much faster compared to making the settings on the controller itself.
Also error read-out is easier making servicing faster.