Combat energy loss
Welcome visitors with open doors and limit your heat loss with our Biddle air curtains. By eliminating indoor temperature fluctuations, our air curtains help you to maintain a stable climate while considerably lowering energy costs compared to standard electric models.

A smart investment
In less than 18 months you will have recovered your initial investment in a Biddle air curtain once it is connected to your Daikin air conditioner. Integration is easy and does not involve extra installation costs, such as additional hydraulic systems, piping systems or boilers. Since they are 72% more efficient than standard electric models, investing in a Biddle air curtain will significantly reduce energy consumption and operating costs and reduce heat loss by 80-85%.
Patented technology
Daikin’s Biddle air curtains reach air separation levels of 80-85%, considerably increasing comfort and energy efficiency. Our signature rectifier guarantees laminated air flow, where the air moves at the same speed and in the same direction down to the floor. This air flow acts as a curtain that reduces heat loss and eliminates turbulence.


Free-hanging model
- Wall mounted unit
- Easy installation
- Fast return on investment of less than 18 months
- Available in small, medium and large models

Cassette model
- Mounted in false ceilings
- Only the decorative panel remains visible
- Fast return on investment of less than 18 months
- Available in small, medium and large models

Recessed model
- Concealed ceiling unit
- Fast return on investment of less than 18 months
- Available in small, medium and large models