A unique combination of energy-efficient technologies
Daikin VRV systems reduce energy consumption by optimizing seasonal performance with efficient indoor and outdoor units, innovative technologies and smart energy management controls.
Continuous heating
VRV IV+ provides heating continuously during the defrost cycle. Other heat pumps stop heating during the defrost cycle but the VRV IV+ system is equipped with our exclusive heat-accumulating element that stores energy during the heating process. The stored energy is then used to defrost the outdoor unit, while ensuring comfort 24 hours a day, 7 days a week.
Cerrando el bucle: hacia una economía circular
Reutiliza el refrigerante existente y evita que se produzcan más de 150.000 kg de gas nuevo todos los años.
Las unidades VRV IV+ de recuperación de calor y VRV IV de la serie S están ahora disponibles con asignación de refrigerante recuperado certificado. Tome una decisión que beneficie al medioambiente, elija un producto VRV L∞P de Daikin.
Innovadoras tecnologías que ofrecen eficiencias líderes en el sector
Verdadera sostenibilidad durante todo el ciclo de vida útil, gracias a eficiencias estacionales reales líderes en el mercado
Toneladas de CO2 equivalentes reducidas gracias al uso del refrigerante R-32 con un GWP más bajo
Filtros exclusivos con función de limpieza automática para lograr un confort y una eficiencia máximos en todo momento
El uso inteligente garantiza una gestión de edificios eficiente y eficaz
- Seguimiento del consumo de energía a través de Daikin Cloud Service
- Sensores y tarjetas llave inteligentes para evitar el derroche de energía
- Asesoramiento experto para optimizar constantemente la eficiencia del sistema
- Mantenimiento predictivo que garantiza un funcionamiento y tiempo de actividad óptimos
Truly efficient
- High seasonal efficiency
- Measured with indoor units used in real applications
- Confort
- Reliability
- Control
Engineered for comfort
With multi-zone control, you can precisely manage the climate of different floors and rooms. The intelligent floor and presence sensors direct the air away from you and create the perfect airflow, while the Variable Refrigerant Temperature prevents draughts. Designed with whisper quiet technology, your VRV unit runs so quietly you will forget that it’s there.
Quality products and people
Our zero defects policy means that we test every unit repeatedly during production to ensure that it will run perfectly for years to come. We also have the largest support network available so that a qualified Daikin technician is always ready to help you.
Market-leading control
With the Variable Refrigerant Volume control of your Daikin VRV unit, you can control different zones, rooms and floors individually.
Connect your Daikin VRV unit to our Building Management System, which integrates seamlessly with equipment from other manufacturers, so that you can control your climate, lighting, alarms and much more with one single interface.
Air ventilation is essential to your building
Efficient building designs are on the rise and so is the need for ventilation systems. Efficient buildings require more insulation to reduce heating and cooling losses. This means that the air inside the building remains in its interior for a longer period of time and becomes stale. Stale air increases the risk of allergies, residual odours, condensation and mould inside the building, among others.
Our Daikin air treatment units are designed using cutting-edge technologies and components to increase energy efficiency and reduce total ownership cost and the carbon footprint.
- Heat recovery technology which recovers up to 90% of heat
- High-efficiency motor which reduces power consumption
- Highly efficient fan that increases efficiency compared to standard fans
- Efficient logic control which allows you to manage your building and energy consumption
- Smart sensors direct the air flow away from people and automatically activate the unit in energy-saving mode or turn it off when no presence is detected in the room.
- Smart programs facilitate climate control throughout the building and our Building Management System (BMS) allows you to integrate and control all aspects of your building (heating, cooling, electricity, lighting, elevators, etc.)
VRV IV+
Our new VRV IV systems raised market standards for climate comfort and performance. Their total design simplicity offers rapid installation, full flexibility and absolute efficiency and comfort.
Designed for your interior
Designed for your interior
The widest range of interior units available. Choose the best emitter for your space.
To complete the solution
Integrated ventilation solutions
We are proud to offer the broadest range of DX Ventilation on the market. From small ventilation units with heat recovery to large air handling units, we create fresh, healthy and comfortable environments for all situations. All the ventilation units integrate with our VRV systems as a plug-and-play solution.
Smart Building Management
With Daikin, building management has never been easier. We offer a variety of climate control systems that integrate with the VRV system to help you manage your building's energy consumption efficiently and effectively.
- The intuitive touchscreen interface makes controlling the climate easy
- Connect to the Daikin Cloud Service and control your system from anywhere, at any time.
- Add in equipment from other manufacturers to create a profitable mini Building Management System
Cost-effective replacements
The VRV replacement system is a cost-effective solutions that is ideal for replacing older, less efficient systems. By reusing the existing piping and wiring, your day-to-day operations will not be interrupted.
Learn more about our replacement solutions
Exclusive self-cleaning technology
Our Round Flow and concealed ceiling units have optional self-cleaning filters to increase efficiency, comfort and reliability , to increase the satisfaction of your guests or customers.
- Invented by Daikin, our Variable Refrigerant Technology automatically adjusts the temperature of the refrigerant to the load for optimal user comfort and increases seasonal efficiency by up to 28% when compared to other solutions
- Our self-cleaning units increase savings by 50% compared to standard cassettes and concealed ceiling units
- The innovative heat recovery system reuses energy more efficiently for comfort heating and cooling, and hot water production
- El control preciso de varias zonas le permite controlar distintas plantas y habitaciones individualmente para reducir el consumo de energía total
- Caliente y refrigere su edificio mediante energía renovable de la tierra
- Eligiendo Daikin cuenta con el mejor socio para sus certificaciones de sostenibilidad y edificios ecológicos, como BREEAM, LEED, etc.
- Precise multi-zone control allows you to control different floors and rooms individually to reduce overall energy consumption
- Heat and cool your building using renewable energy from the ground
- By choosing Daikin you have the best partner for your sustainability and green building certifications, such as BREEAM, LEED, etc.
Más información
-
121 - Commercial Solutions CataloguePDF | 2.59MB -
200 - VRV product catalogue for professionalsPDF | 73.13MB
Discover all our products
User-friendly wired remote controller
- Inuitive touch button control
- Sleek, compact design in 3 colors to match any interior design
- Easily set advanced settings via the app or visual interface
- Easy to use interface