Energy efficiency
- Heat recovery transfers heat from places where cooling is needed to places where heating or hot water is needed
- Variable Refrigerant Technology automatically adjusts the temperature of the refrigerant to the load for optimal user comfort and increases seasonal efficiency by up to 28% compared to other solutions
- The heat exchanger's exclusive design is engineered for the highest seasonal efficiency
- 3-pipe technology increases energy efficiency in heat recovery mode
Benefit from virtually free heating
Our innovative heat recovery system efficiently reuses the heat from offices and server rooms to provide hot water and heat other areas of the building. The heat exchanger is optimized for mixed mode operation and improves recovery efficiency by reducing radiation loss.
Simultaneous heating and cooling
Heat recovery allows simultaneous heating and cooling. This is ideal for hotels so that your guests can control their own comfort and is also valuable in buildings with north and south facing offices.
Cerrando el bucle: hacia una economía circular
Reutiliza el refrigerante existente y evita que se produzcan más de 150.000 kg de gas nuevo todos los años.
Las unidades VRV IV+ de recuperación de calor y VRV IV de la serie S están ahora disponibles con asignación de refrigerante recuperado certificado. Tome una decisión que beneficie al medioambiente, elija un producto VRV L∞P de Daikin.
Technical cooling for data centres
To keep your vital IT equipment running smoothly, VRV IV heat recovery has an operating range down to -20°C DB in calling for server rooms. Recover the heat generated from your data centre to heat your hot water and bring comfort to other rooms.
Pipe technology
Our exclusive 3-pipe technology requires less energy to recover heat, which significantly increases energy efficiency during the heat recovery process. Dedicated gas, fluid and discharge pipes enable the system to recover heat at lower condensing temperatures than other systems.
The widest range of BS boxes
We offer a wide range of single and multi-BS boxes for maximum flexibility and the shortest installation time.
Single port
- Unique to the market
- Compact and lightweight
- No drainage piping needed
- Perfect for remote rooms
Multi-port
- 55% smaller and 41% lighter than other multi-port units
- Easier installation with fewer welding points and wiring
- All indoor units can be connected to one BS box
- Ideal for phased installations
Caso Porta Fira
Descubra cómo suministramos una solución personalizada a este hotel rascacielos que utiliza una combinación de bombas de calor aire-aire y enfriadoras aire-agua.
Caso Velocity
Descubra cómo Daikin ayudó a Velocity a mejorar sus credenciales ecológicas instalando un sistema de recuperación de calor VRV de Daikin.
Más información
-
200 - VRV product catalogue for professionalsPDF | 73.13MB