The most compact outdoor unit
Our Mini VRV IV series front blow units are slimmer and more compact than any other VRV unit, which means that they can overcome the challenges posed by aesthetics and regulations. Equipped with the latest energy-saving technologies and connectable to a wide range of sleek commercial and residential units, our Mini VRV IV series is a complete air conditioning solution and the ideal choice when outdoor space is limited.
Space-saving design
The dimensions of the VRV IV S series make it the most compact VRV unit on the market. Measuring only 823 mm, the unit is short enough to fit discreetly under windows and is virtually unnoticeable, making it the best unit for installing on roofs and balconies. The unit's front-blow principle also minimises turbulence and eliminates the need for ducting.
A wide range, big on features
It may be discreet but the Mini VRV IV series stands out when it comes to benefits. With a wide range of small footprint units that can easily be connected to a selection of stylish commercial solutions, the Mini VRV IV series offers the perfect indoor climate with the comfort of flexibility and the standard VRV IV features, such as Variable Refrigerant Temperature.
Cerrando el bucle: hacia una economía circular
Reutiliza el refrigerante existente y evita que se produzcan más de 150.000 kg de gas nuevo todos los años.
Las unidades VRV IV+ de recuperación de calor y VRV IV de la serie S están ahora disponibles con asignación de refrigerante recuperado certificado. Tome una decisión que beneficie al medioambiente, elija un producto VRV L∞P de Daikin.
Más información
-
208 - VRV IV S-series Product profilePDF | 4.45MB