Combat energy loss
Receive visitors with open doors and limit heat loss with our Biddle air curtains. By eliminating indoor temperature fluctuations, our air curtains help you to maintain a stable climate while considerably lowering energy costs compared to standard models.

An intelligent investment
In less than 18 months you will have recovered your initial investment in the Biddle air curtain once connected to your Daikin climate unit. Integration is easy and does not require additional installation costs, such as additional hydraulic systems, piping systems or boilers. Since they are 72% more efficient than the standard electric models, investing in a Biddle air curtain will significantly reduce energy consumption and operating costs and will reduce heat loss by 80-85%.
Patented technology
Daikin’s Biddle air curtains achieve air separation levels of 80-85%, considerably increasing comfort and energy efficiency. Our signature rectifier guarantees laminated air flow, where the air moves at the same speed and in the same downward direction. This air flow acts as a curtain that reduces heat loss and eliminates turbulences.


Freely suspended model
- Wall-mounted unit
- Simple installation
- Fast return on investment in less than 18 months
- Available in small, medium-sized and large models

Cassette model
- Drop ceiling mount
- Only the decorative panel remains visible
- Fast return on investment in less than 18 months
- Available in small, medium-sized and large models

Embedded model
- Ducted unit
- Fast return on investment in less than 18 months
- Available in small, medium-sized and large models